Gripper for bearing rings
![](/fileadmin/_processed_/c/1/csm_ZIM_BIL_SYS_SYS000125-02-A__SALL__AIN__V2_5fef29e410.png)
Challenge
In the production of bearing rings there was a high variety of parts. In addition, the changeover time was to be kept as short as possible and the possibility of incorrect changeover eliminated.
Solution
A modular system for demolding from a 4x, 6x and 8x cavity was used. The quick-change device was color-coded to enable visual inspection of the changeover process. Thus it took only a few minutes to change over the tool.
Highlights and technical data
- IP40
- Pneumatic
- Internal gripping
Technical Data
Drive type | PNEU |
Max. gripping force | 110 [N] |
Gripping concept | NEUTRAL |
Gripping safety device | FED |
Max. stroke | 6 [mm] |
IP class | IP40 |
System weight | 8 [kg] |
Max. workpiece weight | 0.02 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components